Alternate Catalog No. : KXT5FLDW
Catalog No. : 1SDA104872R1
Description: FLD - XT5 W
UPC: 8015644069643
FRONT PANEL FOR WITHDRAWABLE CIRCUIT-BREAKER XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front for Operating Lever Mechanism |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT5 |
Extended Product Type |
FLD - XT5 W |
Standards |
IEC |
Approvals
Certification |
IEC |