Alternate Catalog No. : KXT5FLDFP
Catalog No. : 1SDA104871R1
Description: FLD - XT5 F/P
UPC: 8015644069636
FRONT PANEL FOR FIXED-PLUG-IN CIRCUIT-BREAKER XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front for Operating Lever Mechanism |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT5 |
Extended Product Type |
FLD - XT5 F/P |
Standards |
IEC |
Approvals
Certification |
IEC |