text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5RHE2RHS

Catalog No. : 1SDA104870R1

Description:  KIT FOR CONVERSION RHE IN RHS XT5

UPC: 8015644069629

KIT FOR CONVERTION ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH IN ROTARY HANDLE OPERATING MECHANISM STANDARD LEFT LATERAL XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Rotary Handle Side Operation

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT5

Extended Product Type

KIT for conversion RHE in RHS XT5

Standards

IEC
UL

Approvals

Certification

IEC
UL