Alternate Catalog No. : KXTHRHETR
Catalog No. : 1SDA104869R1
Description: TELE ROD RHE XT2-XT4-XT5-XT6-XT7
UPC: 8015644069612
TELESCOPIC ROD FOR ADJUSTABLE DEPTH ROTARY HANDLE L=500 MM FOR C.BREAKER FIXED-WITHDRAWABLE XT7
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT2 |
|
Extended Product Type |
Telescopic Rod kit for RHE XT2-XT4-XT5-XT6-XT7 |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947 |