text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT7RHEEM

Catalog No. : 1SDA104866R1

Description:  RHE_EM XT7 F/W EMER. RETURNED

UPC: 8015644069582

ROTARY HANDLE OPERATING MECHANISM EMERGENCY ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE ON C.BREAKER FIXED-WITHDRAWABLE XT7
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Rotary Handle Extended

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT7

Extended Product Type

RHE_EM XT7 F/W EMER. RETURNED

Standards

IEC

Approvals

Certification

IEC 6947