Alternate Catalog No. : KXT6RHEEMF
Catalog No. : 1SDA104859R1
Description: RHE_EM XT6 F EMER. RETURNED
UPC: 8015644069513
ROTARY HANDLE OPERATING MECHANISM EMERGENCY ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE ON C.BREAKER FIXED XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Extended |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT6 |
Extended Product Type |
RHE_EM XT6 F EMER. RETURNED |
Standards |
IEC |
Approvals
Certification |
IEC |