Alternate Catalog No. : KXT6RHEBFP2PL
Catalog No. : 1SDA104856R1
Description: RHE_B XT6 F/P VDM+2PLL
UPC: 8015644069483
BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE FOR C.BREAKER FIXED-PLUG-IN XT6 WITH DOUBLE PADLOCK
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Extended |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT6 |
Extended Product Type |
RHE_B XT6 F/PBASE R.DIST.ADJ.ROT.HA+2PLL |
Standards |
IEC |
Approvals
Certification |
IEC |