Alternate Catalog No. : KXT5RHEBFP2PL
Catalog No. : 1SDA104846R1
Description: RHE_B XT5 F/P VDM +2PLL
UPC: 8056221027083
BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE FOR C.BREAKER FIXED-PLUG-IN XT5 WITH DOUBLE PADLOCK
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT5 |
|
Extended Product Type |
RHE_B XT5 F/PBASE R.DIST.ADJ.ROT.HA+2PLL |
|
Standards |
IEC |
Approvals
|
Certification |
IEC |