Alternate Catalog No. : KXT5RHEBFP
Catalog No. : 1SDA104845R1
Description: RHE_B XT5 F/P BASE x RETURNED PAD
UPC: 8015644069377
BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE WITH PADLOCK DEVICE FOR C.BREAKER FIXED-PLUG-IN XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Extended |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT5 |
Extended Product Type |
RHE_B XT5 F/P BASE x RETURNED PAD |
Standards |
IEC |
Approvals
Certification |
IEC |