text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5RHDSTFP2PL

Catalog No. : 1SDA104827R1

Description:  RHD XT5 F/P STAND. DIRECT + 2 PLL

UPC: 8015644069193

ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH DOUBLE PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Rotary Handle Direct Mount

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT5

Extended Product Type

RHD XT5 F/P STAND. DIRECT + 2 PLL

Standards

IEC
UL

Approvals

Certification

IEC
UL