Alternate Catalog No. : KXT5RHDSTFP
Catalog No. : 1SDA104826R1
Description: RHD XT5 F/P STAND. DIRECT
UPC: 8015644069186
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT ON C.BREAKER FIXED-PLUG-IN XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Direct Mount |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT5 |
Extended Product Type |
RHD XT5 F/P STAND. DIRECT |
Standards |
IEC |
Approvals
Certification |
IEC |