text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTFAUECLFP

Catalog No. : 1SDA104821R1

Description:  AUE XT5 F/P 2 CONTACTS IN CH X RHX

UPC: 8015644069131

2 EARLY MICROSWITCH FOR UNDERVOLTAGE RELEASE ON ROTARY HANDLE OPERATING MECHANISM IN CLOSED ON C.BREAKER FIXED-PLUG-IN XT5-XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Early Auxiliary Contacts

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5
XT6

Extended Product Type

AUE XT5-XT6 F/P 2 CONTACTS IN CH x RHx

Standards

IEC
UL

Approvals

Certification

IEC
UL