Alternate Catalog No. : KXTF250OUT
Catalog No. : 1SDA104817R1
Description: AUP-R XT5-XT6 P/W 1 RO cont. 250V
UPC: 8015644069094
1 POSITION CONTACT IN ISOLATED PLUG-IN/WITHDRAWABLE XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Auxiliary Position Contact |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT5 |
Extended Product Type |
AUP-R XT5-XT6 P/W 1 Rac.-out cont. 250V |
Standards |
IEC |
Approvals
Certification |
IEC |