Alternate Catalog No. : KXT7AUX4Y
Catalog No. : 1SDA104813R1
Description: AUX 1SY 400V AC XT7
UPC: 8015644069056
1 CONTACT OPEN FOR TRIPPED INDICATION SY V < 400V AC XT7
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Auxiliary contacts |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT7 |
Extended Product Type |
AUX 1SY 400V AC XT7 |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |