Alternate Catalog No. : KXT6AUXCDS51W
Catalog No. : 1SDA104803R1
Description: AUX-C 1S51 24VdC XT6 W
UPC:
1 CONTACT OPEN FOR TRIPPED INDICATION S51 V < 24V DC XT6 CABLED FOR WITHDRAWABLE CIRCUIT-BREAKER XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Auxiliary contacts (Bell Alarm) |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT6 |
Extended Product Type |
AUX-C 1S51 24VdC XT6 W |
Standards |
IEC |
Rated Voltage (V) |
24 V DC |
Approvals
Certification |
IEC |