Alternate Catalog No. : KXT5AUXC2QYW
Catalog No. : 1SDA104789R1
Description: AUX-C 1Q+1SY 250V CA/CC XT5-XT6 W
UPC: 8015644068813
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANG.FOR TRIP.INDICATION SY V < 250V AC-DC XT5 CABLED FOR WITHDRAWABLE CIRCUIT-BREAKER XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Auxiliary contacts |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT5 |
|
Extended Product Type |
AUX-C 1Q+1SY 250V AC/DC XT5 W |
|
Standards |
IEC |
Approvals
|
Certification |
IEC |