text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5AUXCDQYW

Catalog No. : 1SDA104788R1

Description:  AUX-C 1Q+1SY 24VDC XT5 W

UPC: 8056221026901

1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANG.FOR TRIP.INDICATION SY V < 24V DC XT5 CABLED FOR WITHDRAWABLE CIRCUIT-BREAKER XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Auxiliary contacts

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT5

Extended Product Type

AUX-C 1Q+1SY 24VDC XT5 W  

Standards

IEC
UL

Rated Voltage (V)

24 V DC

Approvals

Certification

IEC
UL