Alternate Catalog No. : KXT5AUXCDQYFP
Catalog No. : 1SDA104786R1
Description: AUX-C 1Q + 1SY L 24V DC XT5 F/P
UPC: 8056221026888
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION V < 24V DC WIRED ON C.BREAKER FIXED-PLUG-IN XT5 (LEFT)
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Auxiliary contacts |
Product Main Type |
Accessories - Electrical and Aux Contacts |
Frame size |
XT5 |
Extended Product Type |
AUX-C 1Q + 1SY L 24V DC XT5 F/P |
Standards |
IEC |
Approvals
Certification |
IEC |