Alternate Catalog No. : KXT6VRFP-3PC
Catalog No. : 1SDA104782R1
Description: Kit VR FP XT6 3pcs
UPC: 8056221026864
REAR TERMINALS VERTICAL 3pcs FOR FIXED PART XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals for Fixed Part |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT6 |
Extended Product Type |
Kit VR FP XT6 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |