Alternate Catalog No. : KXT5VRFP6-4PC
Catalog No. : 1SDA104781R1
Description: KIT VR FP XT5 630A 4PCS
UPC: 8056221026857
REAR TERMINALS VERTICAL 4pcs FOR FIXED PART XT5 630A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals for Fixed Part |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
Kit VR FP XT5 630A 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC |