Alternate Catalog No. : KXT5HRVRFPUL4-4PC
Catalog No. : 1SDA104779R1
Description: Kit HR/VR FP XT5 400A 4pcs UL
UPC: 8015644068714
REAR TERMINALS HORIZONTAL/VERTICAL 4pcs FOR FIXED PART XT5 400A UL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals for Fixed Part |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
Kit HR/VR FP XT5 400A 4pcs UL |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |