Alternate Catalog No. : KXT5HRVRIEC4-4PC
Catalog No. : 1SDA104778R1
Description: Kit HR/VR FP XT5 400A 4pcs IEC
UPC: 8015644068707
REAR TERMINALS HORIZONTAL/VERTICAL 4pcs FOR FIXED PART XT5 400A IEC
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals for Fixed Part |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
Kit HR/VR FP XT5 400A 4pcs IEC |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC |