Alternate Catalog No. : KXT5HRVRFPSL4-3PC
Catalog No. : 1SDA104774R1
Description: Kit HR/VR FP XT5 400A 3pcs
UPC: 8015644068660
REAR TERMINALS SAME LENGHT HORIZONTAL/VERTICAL 3pcs FOR FIXED PART XT5 400A IEC
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals for Fixed Part |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
Kit HR/VR FP XT5 400A 3pcs (same lenght) |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |