Alternate Catalog No. : KXT5EFFPIEC-3PC
Catalog No. : 1SDA104764R1
Description: KIT EF FP XT5 400 3PCS IEC
UPC: 8015644068561
EXTENDED FRONT TERMINALS 3pcs FOR FIXED PART XT5 400
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front Extended Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
KIT EF FP XT5 400 3pcs IEC |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |