Alternate Catalog No. : KXT5R-4PC
Catalog No. : 1SDA104761R1
Description: KIT R- REAR TERMINALS - XT5 4pcs
UPC: 8015644068530
REAR TERMINALS XT5 4pcs
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
KIT R- REAR TERMINALS - XT5 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC |