Alternate Catalog No. : KXT7CUAL4X500K-3PC
Catalog No. : 1SDA104758R1
Description: KIT FCCUAL4X500KCMIL XT7/M F 3PCS
UPC: 8015644068509
FRONT TERMINALS FIXED FOR CABLES IN COPPER-ALUMINIUM 4x240mm2 3pcs FOR FIXE XT7/XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
500kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT7 |
Extended Product Type |
KIT FCCuAl4x240mm2/500kcmil XT7/M F 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |