text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT7CUAL2X240M-4PC

Catalog No. : 1SDA104757R1

Description:  KIT FC CUAL 2X240MM2 XT7/XT7M 4PCS

UPC: 8015644068493

FRONT TERMINALS FIXED FOR CABLES IN COPPER-ALUMINIUM 2x240mm2 4pcs XT7/XT7M
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Terminals/lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT7

Extended Product Type

KIT FC CuAl 2x240mm2 XT7/XT7M 4pcs

Standards

IEC

Number of Poles

4

Approvals

Certification

IEC 6947