text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6CUAL3X185M-3PC

Catalog No. : 1SDA104752R1

Description:  KIT FC CUAL 3X70...185MM2 XT6 3PCS

UPC: 8015644068448

FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 3x70...185mm2 3pcs XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Terminals/lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT6

Extended Product Type

KIT FC CuAl 3x70...185mm2 XT6 3pcs

Standards

IEC
UL

Number of Poles

3

Approvals

Certification

IEC
UL