text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5CUAL2X240M-3PC

Catalog No. : 1SDA104748R1

Description:  KIT FC CUAL 2X95...240MM2 XT5 3PCS

UPC: 8015644068400

FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 2x95...240mm2 3pcs XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Terminals/lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Extended Product Type

KIT FC CuAl 2x95...240mm2 XT5 3pcs

Standards

IEC
UL

Number of Poles

3

Approvals

Certification

IEC
UL