text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5CUAL185M-4PC

Catalog No. : 1SDA104747R1

Description:  KIT FC CuAl 1x35�185mm2 XT5 4pcs

UPC: 8015644068394

FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x35...95mm2 4pcs XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Terminals/lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Extended Product Type

KIT FC CuAl 1x35…185mm2 XT5 4pcs

Standards

IEC
UL

Number of Poles

4

Approvals

Certification

IEC
UL