Alternate Catalog No. : KXT5CUAL185M-3PC
Catalog No. : 1SDA104746R1
Description: KIT FC CUAL 1X35�185MM2 XT5 3PCS
UPC: 8056221026826
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x35...95mm2 3pcs XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
KIT FC CuAl 1x35…185mm2 XT5 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |