Alternate Catalog No. : KXT6ESUP-3PC
Catalog No. : 1SDA104740R1
Description: KIT ES SUP XT6 3PCS
UPC: 8015644068325
EXTENDED FRONT TERMINALS DISTANCE 3pcs UPPER XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Extended Spread Front Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT6 |
Extended Product Type |
KIT ES Sup XT6 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |