text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5EF-3PC

Catalog No. : 1SDA104734R1

Description:  KIT EF XT5 3PCS

UPC: 8015644068264

EXTENDED FRONT TERMINALS 3pcs XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Front Extended Terminals

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Standards

IEC
UL

Number of Poles

3

Approvals

Certification

IEC
UL

Sustainability

Environmental product declaration

No declaration needed