Alternate Catalog No. : KXT6F-3PC
Catalog No. : 1SDA104732R1
Description: KIT F XT6 3PCS
UPC: 8015644068240
FRONT TERMINALS 3pcs XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Front Terminals |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT6 |
|
Extended Product Type |
KIT F XT6 3pcs |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |