text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5F-3PC

Catalog No. : 1SDA104730R1

Description:  KIT F XT5 3PCS

UPC: 8015644068226

FRONT TERMINALS 3pcs XT5
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Front Terminals

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Extended Product Type

KIT F XT5 3pcs

Standards

IEC
UL

Number of Poles

3

Approvals

Certification

IEC
UL