text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6ADP-4

Catalog No. : 1SDA104728R1

Description:  ADP MONT. FIXED TERM. x FP XT6 4p

UPC: 8015644068202

ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART FOUR-POLE XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Fixed Part Adapter

Product Main Type

Accessories - Plug-in and Withdrawable

Frame size

XT6

Extended Product Type

ADP MONT. FIXED TERM. x FP XT6 4p

Standards

IEC
UL

Number of Poles

4

Approvals

Certification

IEC
UL