text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6ADP-3

Catalog No. : 1SDA104727R1

Description:  ADP MONT. FIXED TERM. x FP XT6 3p

UPC: 8015644068196

ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART THREE-POLE XT6
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Fixed Part Adapter

Product Main Type

Accessories - Plug-in and Withdrawable

Frame size

XT6

Extended Product Type

ADP MONT. FIXED TERM. x FP XT6 3p

Standards

IEC
UL

Number of Poles

3

Approvals

Certification

IEC
UL