Alternate Catalog No. : KXT5ADP400-3
Catalog No. : 1SDA104723R1
Description: ADP MONT. F TERM. x FP XT5 400A 3p
UPC: 8015644068158
ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART THREE-POLE XT5 400A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Fixed Part Adapter |
|
Product Main Type |
Accessories - Plug-in and Withdrawable |
|
Frame size |
XT5 |
|
Extended Product Type |
ADP MONT. FIXED TERM. x FP XT5 400A 3p |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |