Alternate Catalog No. : KXT7WMP-3
Catalog No. : 1SDA104717R1
Description: KIT W MP XT7 3P
UPC: 8015644068097
KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE XT7
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Conversion Kit - Withdrawable |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT7 |
Extended Product Type |
Kit W MP XT7 3p |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |