text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5WMP600-4

Catalog No. : 1SDA104714R1

Description:  Kit W MP XT5 630A 4p

UPC:

KIT CONVERSION FOR MOVING PART WITHDRAWABLE FOUR-POLE XT5 630
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT5

Extended Product Type

Kit W MP XT5 630A 4p

Standards

IEC
UL

Number of Poles

4

Approvals

Certification

IEC
UL