text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5WMP400-3

Catalog No. : 1SDA104711R1

Description:  KIT W MP XT5 400A 3P

UPC: 8015644068035

KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE XT5 400
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Conversion Kit - Withdrawable

Product Main Type

Accessories - Plug-in and Withdrawable

Frame size

XT5

Extended Product Type

Kit W MP XT5 400A 3p

Standards

IEC
UL

Number of Poles

3

Approvals

Certification

IEC
UL