Alternate Catalog No. : KXT5PMP600-3
Catalog No. : 1SDA104709R1
Description: KIT P MP XT5 630A 3P
UPC: 8056221026772
KIT CONVERSION FOR MOVING PART PLUG-IN THREE-POLE XT5 630
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Conversion Kit - Plug-in |
|
Product Main Type |
Accessories - Plug-in and Withdrawable |
|
Frame size |
XT5 |
|
Extended Product Type |
Kit P MP XT5 630A 3p |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |