Alternate Catalog No. : KXT5PMP400-4
Catalog No. : 1SDA104708R1
Description: Kit P MP XT5 400A 4p
UPC: 8056221026765
KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE XT5 400
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Conversion Kit - Plug-in |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT5 |
Extended Product Type |
Kit P MP XT5 400A 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC |