Alternate Catalog No. : KXT7DWFPEFF-4
Catalog No. : 1SDA104704R1
Description: XT7-XT7M W FP 4p EF IEC/UL
UPC: 8015644067960
FIXED PART WITHDRAWABLE FOR C.BREAKER XT7-XT7M FOUR-POLE WITH EXTENDED FRONT TERMINALS
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Withdrawable |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT7 |
Extended Product Type |
XT7-XT7M W FP 4p EF IEC/UL |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |