Alternate Catalog No. : KXT7DWFPHRF-3
Catalog No. : 1SDA104703R1
Description: XT7-XT7M W FP 3p HR IEC/UL
UPC: 8015644067953
FIXED PART WITHDRAWABLE FOR C.BREAKER XT7-XT7M THREE-POLE WITH REAR TERMINALS HORIZONTAL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Withdrawable |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT7 |
Extended Product Type |
XT7-XT7M W FP 3p HR IEC/UL |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |