Alternate Catalog No. : KXT7DWFPEFF-3
Catalog No. : 1SDA104702R1
Description: XT7-XT7M W FP 3p EF IEC/UL
UPC: 8015644067946
FIXED PART WITHDRAWABLE FOR C.BREAKER XT7-XT7M THREE-POLE WITH EXTENDED FRONT TERMINALS
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Fixed Part of Withdrawable |
|
Product Main Type |
Accessories - Plug-in and Withdrawable |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7-XT7M W FP 3p EF IEC/UL |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |