Alternate Catalog No. : KXT6DWFPVRF-3
Catalog No. : 1SDA104698R1
Description: XT6 W FP 3P VR VR IEC/UL
UPC: 8015644067908
FIXED PART WITHDRAWABLE FOR C.BREAKER XT6 THREE-POLE WITH REAR VERTICAL TERMINALS
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Withdrawable |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT6 |
Extended Product Type |
XT6 W FP 3p VR VR IEC/UL |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |