Alternate Catalog No. : KXT5DWFPHR6-4
Catalog No. : 1SDA104694R1
Description: XT5 W FP 630A 4P HR HR IEC/UL
UPC: 8015644067861
FIXED PART WITHDRAWABLE FOR C.BREAKER XT5 630 FOUR-POLE WITH REAR HORIZONTAL TERMINALS IEC/UL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Fixed Part of Withdrawable |
|
Product Main Type |
Accessories - Plug-in and Withdrawable |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 W FP 630A 4p HR HR IEC/UL |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |