Alternate Catalog No. : KXT5UWFPHR4-4
Catalog No. : 1SDA104689R1
Description: XT5 W FP 400A 4p HR HR UL
UPC: 8015644067816
FIXED PART WITHDRAWABLE FOR C.BREAKER XT5 400 FOUR-POLE WITH REAR HORIZONTAL TERMINALS UL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Withdrawable |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT5 |
Extended Product Type |
XT5 W FP 400A 4p HR HR UL |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |