Alternate Catalog No. : KXT5UWFPEF4-3
n° de catalogue : 1SDA104683R1
Description: XT5 W FP 400A 3p EF EF UL
UPC: 8015644067755
FIXED PART WITHDRAWABLE FOR C.BREAKER XT5 400 THREE-POLE WITH EXTENDED FRONT TERMINALS UL
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Accessory Type |
Fixed Part of Withdrawable |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT5 |
Extended Product Type |
XT5 W FP 400A 3p EF EF UL |
Standards |
UL |
Number of Poles |
3 |
Approvals
Certification |
UL |